IESNA:LM-63-2002
[TEST]P1296024
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DL1WH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 5000K CCT AND, 90CRI , E3DL1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]495
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
819.6 819.6 815.7 807.2 796.4 783.3 766.3 747 724.6 702.3
678.3 650.5 622 593.4 564.9 534.8 463.8 399.7 341.9 291.7
244.6 201.4 162.1 126.6 96.5 71.8 52.5 38.6 29.3 22.4
18.5 16.2 13.9 12.3 10 9.3 7.7 6.2 5.4 4.6
3.9 2.3 1.5 1.5 0.8 0
